NPN General Purpose Amplifier

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.

Replacement Active Part Number: PZT3904

  • General Purpose NPN Amplifier has many different applications
  • Motor Control
  • Mobile and Portable Devices
  • LED Lighting
  • Pb-Free Package is Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

PZT3904

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

NPN

General Purpose

0.3

0.2

40

60

6

0.95

-

100

300

300

1.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :